alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Chicago

Your Authorized Swagelok Sales and Service Center

Process Double Block and Bleed Valves

Avoid the bulk, weight, compelxity, and potential leak points of assemblies made up of individual components. The compact, rigid design of the 60-Series double block and bleed valve avoids these disadvantages and saves space. Other benefits to you include:

  • Ensuring positive isolation of system fluid and pressure for maintenance, equipment change-out, or calibration
  • Save time during installation with a compact, high-flow design
  • Factory-engineered and tested assembly ready for installation
  • Other configurations with Swagelok end connections possible

60 Series Double Block and Bleed Valve         60 Series Double Block and Bleed Valve CAD

Email us or call 866.901.0151 today to learn which double-block and bleed valve assembly fits your system.


The Swagelok process interface valve VB05 is built to meet and beat these stringent fugitive emissions requirements. This one valve can take the place of two or three valves with block and bleed and double block and bleed configurations. This allows for reduced size, weight, piping stress and potential leak paths. An easy leak-tight solution for this important application is a phone call away.

Process Double Block and Bleed Valve - Reduced size, Light weight                         Process Monoflange - MN04 Series

Did you know?
If we ran helium as the process media for 24 hours a day, and we captured the escaping helium at Class B leak rates from this valve (Our specifications for the Swagelok® Double Block and Bleed Valve) it would take two years to fill a one-liter bottle.
.Process Interface Valve - VB04Bottle

Concerns over climate change are driving several directives to curb greenhouse emissions from industrial plants. Studies suggest that valve leakage may account for approximately 60% of all fugitive emissions inside process plants.

Email us or call 866.901.0151 today to talk to our valve experts to help you to get the best valve for your steam application.